IESNA:LM-63-2002
[TEST]P1389210
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-750-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 70CRI 5000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17164.8
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
122.4 169.5 263.6 503.7 1101.6 1586.5 1963.2 2278.6 2608.1 2989.5 3474.4 4091.1 4933.8 6369.7 8229.3 10244.3 12560.5 14161.2 
14641.4 14090.6 12833.6 11656.6 10526.7 9133.2 5960.1 3041.3 1614.8 1228.7 1120.5 1101.6 1078.1 809.7 400.2 301.3 98.9 37.7 0.0 
122.4 164.8 254.2 517.9 1082.8 1610.1 1958.5 2269.2 2603.4 3017.7 3479.1 4086.4 4943.2 6285.0 8271.7 10314.9 12494.6 14104.7 
14697.9 14184.7 12941.9 11783.7 10545.6 9133.2 6101.4 2984.8 1652.5 1242.9 1125.2 1096.9 1078.1 814.5 395.5 296.6 98.9 37.7 0.0 
122.4 164.8 244.8 475.5 998.1 1520.6 1953.8 2255.1 2608.1 3013.0 3479.1 4095.8 4863.2 5946.0 7786.8 10056.0 12480.5 14203.6 
14947.4 14707.3 13652.7 12621.7 11181.1 9599.3 7042.9 3681.5 1986.7 1370.0 1158.1 1096.9 1068.7 969.8 404.9 287.2 117.7 47.1 0.0 
122.4 160.1 235.4 414.3 875.7 1379.4 1883.1 2236.2 2575.2 2965.9 3455.6 3959.3 4594.9 5404.6 6802.8 9010.8 11793.1 14231.8 15281.7 
15389.9 14843.8 14194.2 13059.6 10912.8 8337.6 4924.4 2711.7 1680.7 1252.3 1106.3 1040.4 960.4 404.9 258.9 131.8 61.2 0.0 
122.4 160.1 216.6 343.7 696.8 1177.0 1694.8 2127.9 2457.5 2857.7 3267.2 3709.8 4270.0 4844.4 5607.0 6977.0 9373.3 12720.6 15215.8 
16086.7 15879.6 15418.2 15328.7 14599.0 11967.3 7763.2 4039.3 2377.5 1483.0 1059.3 847.4 758.0 466.1 235.4 164.8 89.4 0.0 
122.4 155.4 197.7 287.2 489.6 908.6 1384.1 1854.9 2278.6 2617.6 3017.7 3446.1 3869.8 4392.4 4971.5 5748.3 6906.4 9029.6 12678.2 
15757.2 16985.9 16821.1 16256.2 16529.2 16157.3 14194.2 8733.1 3865.1 1812.5 1049.8 682.6 522.6 395.5 221.3 183.6 127.1 0.0 
122.4 150.7 178.9 226.0 324.8 527.3 913.3 1327.6 1798.4 2245.6 2641.1 3003.6 3432.0 3884.0 4345.3 4947.9 5757.7 6887.6 8540.0 
11298.8 14876.8 17414.3 18172.3 17814.5 17621.5 17649.7 16388.0 11449.5 5028.0 1920.8 772.1 475.5 353.1 282.5 230.7 188.3 0.0 
122.4 141.2 160.1 183.6 226.0 291.9 419.0 654.4 1012.2 1412.4 1826.6 2292.7 2744.7 3206.0 3658.0 4152.3 4773.8 5517.6 6506.2 7857.4 
9853.5 12386.3 15455.9 18266.4 18944.4 18581.9 18172.3 16774.0 13370.3 7297.2 3140.1 1040.4 494.3 376.6 306.0 263.6 0.0 
122.4 141.2 160.1 178.9 216.6 273.1 386.0 597.9 927.4 1304.1 1718.4 2160.9 2627.0 3093.1 3554.4 4044.0 4646.6 5362.2 6332.1 7725.6 
9547.5 11962.6 14989.8 17908.6 18963.2 18619.5 18097.0 16807.0 14005.8 8121.0 3568.5 1191.1 494.3 386.0 320.1 277.8 0.0 
122.4 136.5 145.9 155.4 164.8 183.6 207.1 254.2 320.1 437.8 630.9 885.1 1214.6 1558.3 1972.6 2415.1 2918.9 3578.0 4331.2 5291.6 6591.0 
7989.2 9881.8 12103.9 15065.1 16990.6 16162.0 13850.5 10602.1 7179.5 4754.9 2834.1 1563.0 753.3 320.1 310.7 0.0 
122.4 127.1 131.8 131.8 131.8 131.8 131.8 131.8 131.8 141.2 150.7 169.5 193.0 230.7 273.1 343.7 442.5 602.6 842.7 1209.9 1732.5 2306.8 2951.8 3432.0 
3841.6 4641.9 5851.9 6407.4 5767.1 4538.4 3309.6 2353.9 1473.6 555.5 84.7 28.2 0.0 
122.4 127.1 127.1 122.4 122.4 117.7 113.0 108.3 108.3 108.3 108.3 108.3 113.0 117.7 127.1 136.5 160.1 202.4 282.5 409.6 593.2 739.1 743.8 602.6 
513.2 663.8 1087.5 1605.4 1661.9 1242.9 677.9 324.8 131.8 51.8 23.5 14.1 0.0 
122.4 122.4 117.7 113.0 108.3 108.3 98.9 94.2 89.4 89.4 89.4 84.7 84.7 80.0 80.0 80.0 84.7 94.2 122.4 183.6 244.8 249.5 155.4 98.9 70.6 61.2 
51.8 51.8 47.1 42.4 37.7 23.5 18.8 18.8 14.1 14.1 0.0 
122.4 117.7 108.3 98.9 94.2 94.2 84.7 80.0 70.6 61.2 56.5 51.8 47.1 42.4 33.0 28.2 23.5 18.8 18.8 18.8 14.1 9.4 9.4 4.7 4.7 4.7 9.4 9.4 4.7 9.4 9.4 9.4 9.4 
9.4 14.1 14.1 0.0 
122.4 108.3 98.9 89.4 84.7 75.3 65.9 51.8 42.4 37.7 28.2 23.5 14.1 14.1 9.4 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 4.7 9.4 9.4 
9.4 0.0 
122.4 103.6 89.4 80.0 75.3 61.2 51.8 37.7 28.2 18.8 14.1 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 9.4 9.4 
0.0 
122.4 98.9 84.7 75.3 65.9 51.8 37.7 28.2 18.8 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 4.7 
0.0 
122.4 98.9 84.7 70.6 61.2 47.1 33.0 23.5 14.1 9.4 4.7 0.0 0.0 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 
0.0 
122.4 98.9 84.7 70.6 56.5 47.1 28.2 18.8 14.1 4.7 0.0 0.0 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 
0.0 
122.4 98.9 84.7 70.6 56.5 47.1 33.0 23.5 14.1 4.7 0.0 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
122.4 98.9 84.7 70.6 61.2 47.1 33.0 23.5 18.8 9.4 9.4 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 0.0 
0.0 
122.4 98.9 84.7 70.6 56.5 47.1 33.0 23.5 18.8 9.4 9.4 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 
0.0 
